Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials and organic reference materials.
Expert Technical Support
Receive fast technical support from experts who have been developing, producing, and testing standards for decades:
Office: +49(0) 51 37 999 150
Fax: +49(0) 51 37 999 698
Email: TS-standards@honeywell.com
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 329.32 g/mol | Synonyms 1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone,1-Methyl-3-phenyl-5-(?,?,?-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone-trifluoro-m-tolyl)-4-pyridone |
Property | Value |
---|---|
identity (NMR) | complying |
assay (HPLC) | Min. 99 % |
measurement uncertainty | effective % |
melting range | 153 - 157 °C |
water (Karl Fischer) | Max. 1 % |
Property | Value |
---|---|
Boiling Point/Range | Decomposes on heating |
Color | Colorless |
Density | 0.358 g/cm3 |
Flashpoint | No data available |
Form | Crystalline |
Grade | Analytical Standard |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 154-155 °C |
Partition Coefficient | 1.87 |
Solubility in Water | Insoluble |
Upper Explosion Limit | No data available |
Vapor Pressure | 13 µPA |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |