Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HCOOH |
MDL Number | Molar Mass 46.03 g/mol | RTECS Number LQ4900000 |
Property | Value |
---|---|
assay | Min. 98 % |
density (D 20/20) | 1.217 - 1.223 |
non-volatile matter | Max. 0.001 % |
ammonium (NH4) | Max. 0.001 % |
silver (Ag) | Max. 0.000002 % |
aluminium (Al) | Max. 0.000005 % |
barium (Ba) | Max. 0.000005 % |
beryllium (Be) | Max. 0.000002 % |
bismuth (Bi) | Max. 0.00001 % |
calcium (Ca) | Max. 0.00002 % |
cadmium (Cd) | Max. 0.000005 % |
cobalt (Co) | Max. 0.000002 % |
chromium (Cr) | Max. 0.000005 % |
copper (Cu) | Max. 0.000002 % |
iron (Fe) | Max. 0.0002 % |
germanium (Ge) | Max. 0.000005 % |
potassium (K) | Max. 0.00001 % |
lithium (Li) | Max. 0.000002 % |
magnesium (Mg) | Max. 0.00005 % |
manganese (Mn) | Max. 0.000005 % |
molybdenum (Mo) | Max. 0.000002 % |
sodium (Na) | Max. 0.00005 % |
nickel (Ni) | Max. 0.000005 % |
lead (Pb) | Max. 0.000002 % |
strontium (Sr) | Max. 0.000002 % |
titanium (Ti) | Max. 0.00001 % |
thallium (Tl) | Max. 0.000005 % |
vanadium (V) | Max. 0.000005 % |
zinc (Zn) | Max. 0.000005 % |
zirconium (Zr) | Max. 0.00001 % |
heavy metals (as Pb) | Max. 0.001 % |
chloride (Cl) | Max. 0.0005 % |
oxalate (C2O4) | Max. 0.005 % |
sulfate (SO4) | Max. 0.0005 % |
sulfite (SO3) | Max. 0.001 % |
sulfite (SO3) | complying |
acetic acid (CH3COOH) | Max. 0.005 % |
APHA | Max. 10 |
solubility in water | complying |
Property | Value |
---|---|
Autoignition Temperature | 528 °C |
Boiling Point/Range | 100.4 °C (1.013 hPa) |
Certification | ACS Reagent, Ph. Eur. |
Color | Colorless |
Density | 1.22 g/cm3 (20 °C) |
Flashpoint | 49.5 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Alkalis, Amines, Strong oxidizing agents |
Lower Explosion Limit | 12 %(V) (42 °C) |
Melting Point/Range | 4 °C |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | Soluble |
Upper Explosion Limit | 38 %(V).no data available |
Vapor Pressure | 42 hPa (20 °C) |
Viscosity | 1.72 mPa.s (20 °C) |
pH-Value | Acidic |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1779 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout