Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula HCOOH | MDL Number |
Synonyms Methanoic acid; Formylic acid; hydrogen carboxylic acid |
Property | Value |
---|---|
assay | 49.0 - 51.0 % |
absorbance at 270 nm | Max. 0.05 |
absorbance 280 nm | Max. 0.04 |
absorbance at 290 nm | Max. 0.03 |
absorbance at 300 nm | Max. 0.02 |
absorbance 500 nm | Max. 0.02 |
Property | Value |
---|---|
Boiling Point/Range | 101 °C (1.013 hPa. Anhydrous substance) |
Certification | For HPLC |
Color | Colorless |
Concentration | 50.00% |
Density | No data available |
Flashpoint | No data available |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Alkalis, Amines, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 4 °C (Anhydrous substance) |
Partition Coefficient | No data available |
Purity Percentage | 49.00 |
Purity Details | 49.00-51.00% |
Solubility in Water | Soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Acidic |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN3412 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout