Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 140.19 g/mol |
Property | Value |
---|---|
Assay (calculated to the dried substance) | 99 - 100.5 % |
Loss on drying | Max. 2 % |
Acidity or alkalinity | complying |
Ammonium (NH4) | Max. 0.005 % |
Heavy metals (as Pb) | Max. 0.002 % |
Chloride (Cl) | Max. 0.01 % |
Sulfate (SO4) | Max. 0.01 % |
Formaldehyde, free | Max. 0.005 % |
Appearance of the solution | complying |
Residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | 1.33 g/cm3 |
Flashpoint | 250 °C |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Oxidizing agents, Acids |
Lower Explosion Limit | No data available |
Melting Point/Range | 280 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | 99.00-100.50% |
Solubility in Water | Soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | <0.002 hPa (20 °C) |
Viscosity | Not applicable |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 4.1 |
Package Group | III |
UN ID | UN1328 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout