Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H14 |
MDL Number | Synonyms Hexanes; Isohexane |
Property | Value |
---|---|
Vapor Density | 3 (vs air) |
Identity (IR) | complying |
Assay according to ACS (GC) | Min. 98.50 % |
Refractive index (n 20/D) | 1.370 - 1.378 |
Non-volatile matter | Max. 0.001 % |
Titrable Acid | Max. 0.0003 meq/g |
S-compounds (as S) | Max. 0.005 % |
Thiophene | complying |
APHA | Max. 10 |
Explosion Limit | 7.5 % |
Refractive Index | n |
Autoignition Temperature | 437 °F |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 48-65 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.66 g/cm3 (20 °C) |
Flashpoint | -26 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -154 °C |
Partition Coefficient | No data available |
Purity Percentage | 98.50 |
Purity Details | >=98.50% |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | 7 %(V) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1208 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout