Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Brand Fluka | CAS Numbers (All) | MDL Number | Synonyms Karl Fischer auxiliary |
Property | Value |
---|---|
suitability (for KF-titration) | test passed |
Property | Value |
---|---|
Boiling Point/Range | 68 °C (1.013 hPa) |
Color | Colorless |
Density | 0.86 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | Auxiliaries for KF Titration |
Incompatible Materials | Oxidizing agents, Strong bases, Acids, Alkali metals, Acid chlorides, Acid anhydrides, Reducing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Use only non-sparking tools.;Use explosion-proof electrical/ventilating/lighting/…/equipment.;Ground/bond container and receiving equipment.;Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking.;Keep container tigh |
Hazard Class | 3 |
Package Group | II |
UN ID | UN1993 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout