Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Synonyms CRM, Karl Fischer standard |
Property | Value |
---|---|
No. of measurements | effective |
extend measuring tolerance | effective % |
verified against NIST SRM 2890 (Val.Ref.) | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Concentration | <=100.00% |
Density | 1.820 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | KF Titration |
Form | Solid |
Grade | Water standard |
Incompatible Materials | No information available |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 100.00 |
Purity Details | <=100.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Alkaline |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Precautionary Statements | P281 |
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout