Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Synonyms CRM, Karl Fischer standard |
Property | Value |
---|---|
No. of measurements coulometric | effective |
extend measuring tolerance | effective mg/g |
verified against NIST SRM 2890 (Val.Ref.) | complying |
verified against NMIJ CRM 4222 | complying |
Property | Value |
---|---|
Boiling Point/Range | 153-155 °C (1.013 hPa. Anisole) |
Color | Colorless |
Density | 1.00 g/cm3 (20 °C) |
Flashpoint | 43 °C |
For Use With (Equipment) | KF Titration |
Form | Liquid |
Grade | Water standard |
Incompatible Materials | Strong oxidizing agents, Strong acids and strong bases |
Lower Explosion Limit | No data available |
Melting Point/Range | -37 °C (Anisole) |
Partition Coefficient | 2.11 |
Solubility in Water | Insoluble |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking.;Keep container tightly closed.;Ground/bond container and receiving equipment.;Use explosion-proof electrical/ventilating/lighting/…/equipment.;Use only non-spar |
Hazard Class | 3 |
Package Group | III |
UN ID | UN2222 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout