Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Hydranal™ is the most trusted brand in Karl Fischer titration because of its dedication to quality, consistency and continued innovation.
Contact a Hydranal expert about your Karl Fischer titration challenges at: Hydranal@Honeywell.com
Property | Value |
---|---|
suitability (for KF-titration) | test passed |
Property | Value |
---|---|
Boiling Point/Range | 256 °C |
Color | Colorless to Yellowish |
Density | 1.233 g/cm3 (20 °C) |
Flashpoint | 135 °C |
For Use With (Equipment) | KF Titration |
Form | Solid |
Grade | Auxiliaries for KF Titration |
Incompatible Materials | Strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 88-90 °C |
Partition Coefficient | -0.02 (25 °C) |
Solubility in Water | 633 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 0.003 hPa (20 °C) |
Viscosity | 2.696 mPa.s (100 °C) |
pH-Value | 9-11 at 100 g/l (20 °C) |
Product Line | Hydranal™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Obtain special instructions before use.;Do not handle until all safety precautions have been read and understood.;Do not breathe dust/fumes/gas/mist/vapours/spray.;Wash … thoroughly after handling;Do not eat, drink or smoke when using this product.;Wear p |
Hazard Class | 8 |
Package Group | III |
UN ID | UN3263 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout