Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12352106 | CAS Numbers (All) | EC Number | Linear Formula HF |
| MDL Number | Molar Mass 20.01 g/mol | Synonyms HF |
| Property | Value |
|---|---|
| Vapor Density | 1.27 (vs air) |
| Assay | 40-45% |
| Hexafluorosilicicacid(H2SiF6) | Max.0.02% |
| Sulfate(SO4) | Max.0.01% |
| Vapor Pressure | 25 mmHg ( 20 °C) |
| Property | Value |
|---|---|
| Boiling Point/Range | 110 °C (1.013 hPa) |
| Color | Colorless |
| Corrosivity | Corrosive to metals |
| Density | 1.140 g/cm3 (20 °C) |
| Flashpoint | Not applicable |
| Form | Liquid |
| Grade | Chemical Synthesis |
| Incompatible Materials | Glass and silicate-containing materials are attacked, HF contact with glass, concrete and other silicon bearing materials will yield |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | -40 °C |
| Partition Coefficient | No data available |
| Purity Percentage | 40 |
| Purity Details | 40-45% |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | Acidic |
| Product Line | Technical Grade |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 8 |
| Package Group | II |
| UN ID | UN1790 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

