Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula HF | MDL Number |
Molar Mass 20.01 g/mol | RTECS Number MW7875000 | Synonyms HF |
Property | Value |
---|---|
assay (GC) | Min. 99.0 % |
water (Karl Fischer) | Max. 0.05 % |
silver (Ag) | Max. 0.02 ppm |
aluminium (Al) | Max. 0.1 ppm |
barium (Ba) | Max. 0.05 ppm |
bismuth (Bi) | Max. 0.1 ppm |
calcium (Ca) | Max. 0.5 ppm |
cadmium (Cd) | Max. 0.05 ppm |
cobalt (Co) | Max. 0.02 ppm |
chromium (Cr) | Max. 0.1 ppm |
copper (Cu) | Max. 0.02 ppm |
iron (Fe) | Max. 1.0 ppm |
potassium (K) | Max. 0.1 ppm |
lithium (Li) | Max. 0.02 ppm |
magnesium (Mg) | Max. 0.5 ppm |
manganese (Mn) | Max. 0.05 ppm |
molybdenum (Mo) | Max. 0.05 ppm |
sodium (Na) | Max. 1.0 ppm |
nickel (Ni) | Max. 0.1 ppm |
lead (Pb) | Max. 0.02 ppm |
strontium (Sr) | Max. 0.02 ppm |
thallium (Tl) | Max. 0.05 ppm |
zinc (Zn) | Max. 0.05 ppm |
chloride (Cl) | Max. 50 ppm |
sulfate (SO4) | Max. 50 ppm |
sulfite (SO3) | Max. 10 ppm |
ammonium (NH4) | Max. 10 ppm |
suitability for the LC-MS | complying |
absorbance at 320 nm | Max. 0.025 |
absorbance at 300 nm | Max. 0.03 |
absorbance at 290 nm | Max. 0.04 |
absorbance 280 nm | Max. 0.05 |
absorbance at 270 nm | Max. 0.1 |
absorbance at 260 nm | Max. 0.9 |
lead (Pb) | Max. 0.02 ppb |
praseodymium (Pr) | Max. 0.02 ppb |
platinum (Pt) | Max. 0.02 ppb |
antimony (Sb) | Max. 0.02 ppb |
scandium (Sc) | Max. 0.02 ppb |
samarium (Sm) | Max. 0.02 ppb |
tin (Sn) | Max. 0.05 ppb |
strontium (Sr) | Max. 0.02 ppb |
tantalum (Ta) | Max. 0.02 ppb |
terbium (Tb) | Max. 0.02 ppb |
thorium (Th) | Max. 0.02 ppb |
titanium (Ti) | Max. 0.05 ppb |
thallium (Tl) | Max. 0.02 ppb |
thulium (Tm) | Max. 0.02 ppb |
vanadium (V) | Max. 0.02 ppb |
yttrium (Y) | Max. 0.02 ppb |
ytterbium (Yb) | Max. 0.02 ppb |
zinc (Zn) | Max. 0.1 ppb |
zirconium (Zr) | Max. 0.02 ppb |
chloride (Cl) | Max. 100 ppb |
phosphate (PO4) | Max. 100 ppb |
sulfate (SO4) | Max. 300 ppb |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 105 °C(1,013 hPa) |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.170 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Trace Analysis |
Incompatible Materials | When diluting, add acids to water, never the other way around..On dilution or dissolving in water, considerable heating always occurs..HF co |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -35 °C |
Partition Coefficient | No data available |
Purity Percentage | 49.00 |
Purity Details | >=49.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Density | 1.170 g/cm3 (20 °C) |
Vapor Pressure | 101 hPa (50 °C) |
Viscosity | No data available |
pH-Value | acidic |
Product Line | TraceSELECT™ Ultra |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1790 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout