Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula HCl | MDL Number |
Property | Value |
---|---|
Assay | 3.95 - 4.40 mol/l |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | No data available |
Concentration | 4.0 M |
Corrosivity | Corrosive to metals |
Density | 1.05 g/cm3 (25 °C) |
Flashpoint | 17 °C |
Form | Liquid |
Grade | Chemical Synthesis |
Incompatible Materials | Amines, permanganates, for example potassium permanganate, Metals, Strong acids and strong bases, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2924 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout