Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Fe4[Fe(CN)6]3 | MDL Number |
Molar Mass 859.23 g/mol | RTECS Number LJ8200000 | Synonyms Prussian blue |
Property | Value |
---|---|
Identity (IR) | complying |
Property | Value |
---|---|
Autoignition Temperature | 620 °C |
Boiling Point/Range | No data available |
Color | Dark Blue |
Density | 1.80 g/cm3 |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Chemical Synthesis |
Incompatible Materials | Strong acids and oxidizing agents |
Melting Point/Range | 219.5 °C (975 hPa) |
Partition Coefficient | Not applicable |
Solubility in Water | Insoluble |
pH-Value | 4.76 (29.5 °C)1 Weight percent |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout