Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Honeywell | UNSPSC Code 12191602 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
Linear Formula CH3COOCH(CH3)2 | MDL Number | Molar Mass 102.13 g/mol | RTECS Number AI4930000 | Synonyms Acetic acid isopropyl ester |
Property | Value |
---|---|
Explosion Limit | 1.8 %, 37 °F |
Identity (IR) | complying |
Assay (GC) | min. 97.5 % |
Autoignition Temperature | 894 °F |
Explosion Limit | 8 % |
Vapor Pressure | 47 mmHg ( 20 °C) |
Property | Value |
---|---|
Boiling Point/Range | 85 °C |
Color | Colorless |
Density | 0.8662 g/cm3 (25 °C) |
Flashpoint | 2.2 °C |
Form | Liquid |
Grade | Reagent Grade Solvents |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.76 %(V) |
Purity Percentage | 98 |
Purity Details | 98% |
Solubility in Water | Soluble |
Storage Temperature | Ambient |
Upper Explosion Limit | 8 %(V) |
Vapor Density | 3.5 |
Vapor Pressure | No data available |
Viscosity | 0.60 mPa.s (20 °C) |
pH-Value | 7.8 |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1220 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout