Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass No data available |
Property | Value |
---|---|
Soluble in HCl | Max. 1 % |
Loss on ignition | Max. 1 % |
Iron (Fe) | Max. 0.05 % |
Heavy metals (as Pb) | Max. 0.005 % |
Chloride (Cl) | Max. 0.02 % |
Sulfate (SO4) | Max. 0.05 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Light Grey |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Filter Aids |
Incompatible Materials | Hydrogen fluoride |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | Alkaline |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout