Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CH3CH(OH)COOH | MDL Number |
Molar Mass 90.08 g/mol | Synonyms DL-Lactic acid; Acidum lacticum; 2-Hydroxypropionic acid |
Property | Value |
---|---|
appearance of the substance | complying |
assay of total acid | 88.0 - 92.0 % |
sulfated ash | Max. 0.1 % |
calcium (Ca) | Max. 200 ppm |
heavy metals (as Pb) | Max. 10 ppm |
sulfate (SO4) | Max. 200 ppm |
citronellic-, Oxalic- and Phosphoric acid | complying |
sugar and other reducing substances | complying |
in ether insoluble matter | complying |
residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | 122 °C (20 hPa) |
Certification | Ph. Eur. |
Color | Colorless |
Density | 1.209 g/cm3 |
Flashpoint | 113 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Formation of explosive gas/air mixtures, Acids |
Partition Coefficient | No data available |
pH-Value | 2.8 at 10 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout