R1810
Fluka

Levamisol hydrochloride

SKU
R1810
Analytical standard, reference material
Synonym(s)
L(-)-2,3,5,6-Tetrahydro-6-phenylimidazo[2,1-b]thiazole hydrochloride
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C11H12N2S · HCl
MDL Number Molar Mass
240.75 g/mol
Synonyms
L(-)-2,3,5,6-Tetrahydro-6-phenylimidazo[2,1-b]thiazole hydrochloride

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.0 %
measurement uncertaintyeffective %
melting range224 - 232 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Colorcolourless
Densityno data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Lower Explosion Limitno data available
Melting Point/Range228 - 230 °C
Solubility in Watercompletely soluble
Upper Explosion Limitno data available
Vapor Pressureno data available
Viscosityno data available
pH-Valueno data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Package GroupIII
UN IDUN2811
Add more compare product