13010
Fluka

Lithium carbonate

SKU
13010
Purum, ≥99%
Synonym(s)
Carbolithium; Carbonic acid lithium salt
Only %1 left
  • ≥95% for general laboratory use.
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
Li2CO3
MDL Number Molar Mass
73.89 g/mol
RTECS Number
OJ5800000
Synonyms
Carbolithium; Carbonic acid lithium salt

Documents

Specifications

PropertyValue
assayMin. 99 %
calcium (Ca)Max. 0.03 %
iron (Fe)Max. 0.003 %
potassium (K)Max. 0.03 %
magnesium (Mg)Max. 0.01 %
sodium (Na)Max. 0.1 %
heavy metals (as Pb)Max. 0.003 %
chloride (Cl)Max. 0.02 %
sulfate (SO4)Max. 0.3 %

Properties

PropertyValue
Boiling Point/Range1.300 °C
ColorWhite
Density2.110 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeChemical Synthesis
Incompatible MaterialsStrong acids and oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range720 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water8.4 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value9.0-11.0 at 1 g/l (20 °C)
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product