746460
Fluka

Lithium chloride

SKU
746460
Free-flowing, ACS reagent, anhydrous, ≥99%
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
LiCl
MDL Number
Molar Mass
42.39 g/mol
RTECS Number
OJ5950000

Documents

Specifications

PropertyValue
assayMin. 99.0 %
water insoluble matterMax. 0.01 %
loss on drying (105°C, 2 h)Max. 1.0 %
titrable BaseMax. 0.008 meq/g
barium (Ba)Max. 0.003 %
calcium (Ca)Max. 0.01 %
iron (Fe)Max. 0.001 %
potassium (K)Max. 0.01 %
sodium (Na)Max. 0.20 %
heavy metals (ICP) ACSMax. 0.002 %
nitrate (NO3)Max. 0.001 %
sulfate (SO4)Max. 0.01 %

Properties

PropertyValue
Boiling Point/Range1.360 °C (1.013 hPa)
CertificationACS Reagent
ColorColorless
Density2.07 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeSalts
Incompatible MaterialsStrong acids
Lower Explosion LimitNot applicable
Melting Point/Range605 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in WaterSoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
pH-Value6.0-8.0 at 50 g/l (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product