Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | UNSPSC Code 12352302 | CAS Numbers (All) | EC Number | Linear Formula LiF |
MDL Number | Molar Mass 25.94 g/mol | RTECS Number OJ6125000 | Synonyms Fluorolithium |
Property | Value |
---|---|
Assay | min. 99 % |
Loss on ignition (400°C, 15 min.) | max. 0.5 % |
Iron (Fe) | max. 0.005 % |
Chloride (Cl) | max. 0.005 % |
Sulfate (SO4) | max. 0.05 % |
Property | Value |
---|---|
Boiling Point/Range | 1.681 °C (1.013 hPa) |
Color | Colorless |
Density | 2.64 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Chemical Synthesis Salts |
Incompatible Materials | Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride, Metals, Cement |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 845 °C |
Partition Coefficient | No data available |
Product Line | Purum |
Purity Percentage | 99 |
Purity Details | >=99% |
Solubility in Water | 1.3 g/l (20 °C) |
Storage Temperature | Ambient |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | No data available |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN3288 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout