Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula MgO | MDL Number |
Molar Mass 40.30 g/mol | RTECS Number OM3850000 |
Property | Value |
---|---|
Suitability for Pearl Sampling | complying |
Property | Value |
---|---|
Boiling Point/Range | 3.600 °C (1.013 hPa) |
Color | White |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | Chemical Synthesis |
Incompatible Materials | oxidising substances, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides |
Melting Point/Range | 2.852 °C |
Partition Coefficient | No data available |
Solubility in Water | Insoluble |
Vapor Pressure | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout