Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code SC8925000 | CAS Numbers (All) | Linear Formula Mg(ClO4)2 | MDL Number |
| Molar Mass 223.21 g/mol | RTECS Number 233-108-3 |
| Property | Value |
|---|---|
| Identity(IR) | complying |
| AssayofMg | Min.10.0% |
| Lossondrying(190°C) | Max.8% |
| TitrableAcid | Max.0.005meq/g |
| TitrableBase | Max.0.025meq/g |
| Waterabsorbingcapacity | Min.25% |
| Property | Value |
|---|---|
| Autoignition Temperature | Not auto-flammable |
| Boiling Point/Range | Not applicable |
| Color | White |
| Density | 2.21 g/cm3 (18 °C) |
| Flashpoint | Not applicable |
| Form | Solid |
| Grade | ACS Grade Salts |
| Incompatible Materials | Combustible material, Reducing agents, Organic materials, Dirt, As oxidising agent, attacks organic substances such as wood, paper, fats |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 251 °C (Decomposes without melting) |
| Partition Coefficient | No data available |
| Solubility in Water | 993 g/l (25 °C) |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | Negligible |
| Viscosity | Not applicable |
| pH-Value | No data available |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 5.1 |
| Package Group | II |
| UN ID | UN1475 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

