I5018
Honeywell

Mercury(II) chloride

SKU
I5018
ACS Reagent, ≥99.5%
Synonym(s)
Mercuric chloride
Only %1 left
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
HgCl2
MDL Number
Molar Mass
271.5 g/mol
Synonyms
Mercuric chloride

Documents

Specifications

PropertyValue
assay (complexometric)99.5-100.5%
appearance of solutionpasses test
solution in etherpasses test
mercury (Hg)confirms (ICP)
iron (Fe)<=0.002%
residue after reduction<=0.02%

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/Range302 °C
CertificationACS Reagent
ColorWhite
CorrosivityCorrosive to metals
Density5.44 g/cm3 (25 °C)
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsCorrodes aluminium, Reactions with various metals, Copper, Tin, Zinc, Alkali metals
Lower Explosion LimitNot applicable
Melting Point/Range276 °C
Partition CoefficientNo data available
Purity Percentage99.50
Purity Details>=99.50%
Solubility in Water69 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN1624
Add more compare product