04103
Fluka

meta-Phosphoric acid

SKU
04103
Lumps (glassy), 100%
Synonym(s)
Metaphosphoric acid
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
(HPO3)n
MDL Number
Molar Mass
79.98 g/mol
Synonyms
Metaphosphoric acid

Documents

Specifications

PropertyValue
assay of (HPO3)n40 - 50 %
assay of (NaPO3)n50 - 60 %
arsenic (As)Max. 0.0005 %
iron (Fe)Max. 0.01 %
heavy metals (as Pb)Max. 0.001 %
chloride (Cl)Max. 0.002 %

Properties

PropertyValue
Boiling Point/Range600 °C (1.013 hPa)
ColorColorless
Density2.0 g/cm3
FlashpointNot applicable
FormSolid
GradeChemical Synthesis
Incompatible MaterialsGives off hydrogen by reaction with metals, Metals, Alkalis, Strong bases
Lower Explosion LimitNot applicable
Melting Point/Range200 °C
Partition CoefficientNo data available
Purity Percentage1.00
Purity Details1.00%
Solubility in WaterSoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value2 at 33 g/l
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN3260
Add more compare product