M6288
Fluka

meta-Phosphoric acid

SKU
M6288
BioXtra, ≥33.5%
Synonym(s)
Metaphosphoric acid
Only %1 left
  • Stringent testing protocols may include trace metal analysis and specialized suitability testing, such as hybridoma or mouse embryo
  • Includes application-specific formulations, such as tablets and prepared solutions.
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
(HPO3)n
MDL Number
Molar Mass
79.98 g/mol
Synonyms
Metaphosphoric acid

Documents

Specifications

PropertyValue
Identity (IR)complying
Assay of (HPO3)nMin. 33.5 %
Assay of (naPO3)nMin. 57.0 %
Water insoluble matterMax. 0.1 %
Aluminium (Al)Max. 0.0005 %
Calcium (Ca)Max. 0.005 %
Copper (Cu)Max. 0.0005 %
Iron (Fe)Max. 0.0005 %
Potassium (K)Max. 0.005 %
Magnesium (Mg)Max. 0.001 %
Lead (Pb)Max. 0.001 %
Zinc (Zn)Max. 0.0005 %
Chloride (Cl)Max. 0.001 %
Ammonium (NH4)Max. 0.05 %
Sulfate (SO4)Max. 0.005 %

Properties

PropertyValue
Boiling Point/Range600 °C (1.013 hPa)
ColorColorless
Density2.0 g/cm3
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsAlkalis, Strong bases, Metals, Gives off hydrogen by reaction with metals,
Lower Explosion LimitNot applicable
Melting Point/Range200 °C
Partition CoefficientNo data available
Purity Percentage33.50
Purity Details>=33.50%
Solubility in WaterSoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value2 at 33 g/l
Product LineBioXtra
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN3260
Add more compare product