R1820
Fluka

Metalaxyl-M

SKU
R1820
Analytical standard, reference material
Synonym(s)
N-(2,6-Dimethylphenyl)-N-(methoxyacetyl)-D-alanine methyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number
nb
CAS Numbers (All) EC Number Linear Formula
C15H21NO4
MDL Number Molar Mass
279.33 g/mol
Synonyms
N-(2,6-Dimethylphenyl)-N-(methoxyacetyl)-D-alanine methyl ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.0 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
ColorDark yellow
Concentration100.00%
Densityca. 1.25 g/cm3 at 20 °C
Flashpoint179 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsMetals, powdered metals
Melting Point/Range-38.7 °C
Partition Coefficientlog Pow 1.71 at: 20 °C
Solubility in Water26 g/l at 20 °C
Vapor DensityNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product