Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Burdick & Jackson | UNSPSC Code 12191601 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
MDL Number | Molar Mass 32.04 g/mol | Synonyms Methyl Alcohol |
Property | Value |
---|---|
Fluorescence (as quinine base) | 0.30 ppb max. |
GC Analysis | 99.9 % min. |
HPLC Gradient @ 220 nm | 0.005 AU max. |
HPLC Gradient @ 254 nm | 0.001 AU max. |
Refractive Index (20ºC) | 1.3280 - 1.3288 |
Residue | 1 mg/L max. |
UV Cutoff | 205 nm max. |
Water by Karl Fischer Titration | 0.05 % max. |
Surface Tension (dyn/cm) at 20°C | 22.55 |
Vapor Pressure (Torr) at 20°C | 97 |
Property | Value |
---|---|
Boiling Point/Range | 64.7 °C |
Certification | HPLC, GC, Pesticide residue analysis, Spectrophotometry |
Color | colourless |
Density | 0.792 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Clear Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Strong oxidizing agents.Aluminium.Magnesium.May attack many plastics, rubbers and coatings. |
Lower Explosion Limit | 6 %(V) |
Melting Point/Range | Not applicable |
Partition Coefficient | no data available |
Product Line | B&J Brand™ |
Purity Percentage | 99.9 |
Purity Details | >99.9% |
Solubility in Water | completely soluble |
Storage Temperature | Ambient |
Upper Explosion Limit | 36 %(V) |
Vapor Density | 1.11 |
Vapor Pressure | 129.32 hPa (20 °C) |
Viscosity | no data available |
pH-Value | Not applicable |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout