I5019
Honeywell

Methanol

SKU
I5019
ACS Reagent, ≥99.8%
Synonym(s)
Methyl alcohol
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3OH
MDL Number Molar Mass
32.04 g/mol
Synonyms
Methyl alcohol

Documents

Specifications

PropertyValue
purity (GC)99.8-100%
identity (IR)conforms%
appearanceclear
color0-10 APHA
solubility in waterconforms
titrable acid<=0.0003meq/g
titrable base<=0.0002meq/g
carbonyl compounds<=0.001%
reducing substancespasses test
evaporation residue<=0.001%
water<=0.1%

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/Range64-65 °C (1.013 hPa)
CertificationACS Reagent
ColorColorless
Density0.79 g/cm3 (20 °C)
Flashpoint11 °C
FormLiquid
GradeACS Grade
Incompatible MaterialsOxidizing agents
Lower Explosion Limit5.5 %(V)
Melting Point/Range-98 °C
Partition Coefficient-0.71
Purity Percentage99.80
Purity Details>=99.80%
Solubility in WaterCompletely miscible
Upper Explosion Limit50 %(V)
Vapor Pressure128 hPa (20 °C)
Viscosity0.55 mPa.s (25 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1230
Add more compare product