Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3COOCH3 |
| MDL Number | Molar Mass 74.08 g/mol |
| Property | Value |
|---|---|
| Autoignition Temperature | 936 °F |
| Assay(GC) | Min.99.8% |
| Refractiveindex(n20/D) | 1.361-1.363 |
| Non-volatilematter | Max.0.001% |
| Water(KarlFischer) | Max.0.05% |
| Absorbanceat300nm | Max.0.01 |
| Absorbanceat275nm | Max.0.1 |
| Absorbanceat255nm | Max.1.0 |
| Suitabilitytest(HPLC) | complying |
| Vapor Pressure | 165 mmHg ( 20 °C) |
| Refractive Index | n |
| Vapor Density | 2.55 (vs air) |
| Property | Value |
|---|---|
| Boiling Point/Range | 57-58 °C (1.013 hPa) |
| Color | Colorless |
| Density | 0.93 g/cm3 (20 °C) |
| Flashpoint | -12.99 °C |
| For Use With (Equipment) | For HPLC |
| Form | Clear Liquid |
| Grade | Standard HPLC Solvents |
| Incompatible Materials | Strong oxidizing agents, Strong acids, Reactions with strong alkalies |
| Lower Explosion Limit | 3 %(V) |
| Melting Point/Range | -98 °C |
| Partition Coefficient | No data available |
| Purity Percentage | 99.8 |
| Purity Details | >=99.8% |
| Solubility in Water | 319 g/l (20 °C) |
| Upper Explosion Limit | 16 %(V) |
| Vapor Density | 2.8 |
| Vapor Pressure | 217 hPa (20 °C) |
| Viscosity | No data available |
| pH-Value | No data available |
| Product Line | CHROMASOLV™ |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1231 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

