Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HCO2CH3 |
MDL Number | Molar Mass 60.05 g/mol | RTECS Number LQ8925000 | Synonyms Formic acid; Methyl ester |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 98.5 % |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.01 % |
absorbance at 400 nm | Max. 0.01 |
absorbance at 310 nm | Max. 0.01 |
absorbance at 270 nm | Max. 0.04 |
absorbance at 265 nm | Max. 0.20 |
absorbance at 260 nm | Max. 0.70 |
absorbance at 259 nm | Max. 1.0 |
aPHA | Max. 10 |
vapor Pressure | 32.81 psi ( 55 °C) |
refractive Index | n |
autoignition Temperature | 842 °F |
vapor Pressure | 9.21 psi ( 20 °C) |
Property | Value |
---|---|
Boiling Point/Range | 32.3 °C |
Color | Colorless |
Concentration | 99.00% |
Density | 0.970 g/cm3 |
Flashpoint | -19 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Acids, Bases, Oxidizing agents |
Lower Explosion Limit | 4.5 %(V) |
Melting Point/Range | -100.4 °C |
Partition Coefficient | -0.21 (25 °C) |
Purity Percentage | 99.00 |
Purity Details | 99.00% |
Solubility in Water | 230 g/l |
Upper Explosion Limit | 23 %(V) |
Vapor Pressure | 1.400 hPa (40 °C) |
Viscosity | 0.328 mPa.s (25 °C) |
pH-Value | 4 - 5 |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | I |
UN ID | UN1243 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout