Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H11CH3 |
MDL Number | Molar Mass 98.19 g/mol | RTECS Number GV6125000 | Synonyms Hexahydrotoluene |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 98.5 % |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.01 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 300 nm | Max. 0.01 |
Absorbance at 260 nm | Max. 0.05 |
Absorbance at 232 nm | Max. 0.15 |
Absorbance at 221 nm | Max. 0.40 |
Absorbance at 207 nm | Max. 1.0 |
Explosion Limit | 6.7 % |
Vapor Pressure | 83.2 mmHg ( 37.7 °C) |
Property | Value |
---|---|
Boiling Point/Range | 100-102 °C (1.013 hPa) |
Color | Colorless |
Concentration | 100.00% |
Density | 0.769 g/cm3 (20 °C) |
Flashpoint | 6.7 %(V) |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -126 °C |
Partition Coefficient | 3.88 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Insoluble |
Upper Explosion Limit | 6.7 %(V) |
Vapor Pressure | 48 hPa (20 °C) |
Viscosity | 0.679 mPa.s (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2296 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout