Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials and organic reference materials.
Expert Technical Support
Receive fast technical support from experts who have been developing, producing, and testing standards for decades:
Office: +49(0) 51 37 999 150
Fax: +49(0) 51 37 999 698
Email: TS-standards@honeywell.com
Brand Fluka | CAS Numbers (All) | MDL Number | Molar Mass 698.90 g/mol | Synonyms 1-Isopropylamino-D7-3-[p-(1-Isopropylamino-D7-3-[p-(1-Isopropylamino-D7-3-[p-(1-Isopropylamino-D7-3-[p-(?-methoxyethyl)-phenoxy]-propan-2-ol (+)-hemitartrate salt; (±)-Metoprolol-(isopropyl-d7) hemi-(+)-tartrate salt-methoxyethyl)-phenoxy]-propan-2-ol (+)-hemitartrate salt; (±)-Metoprolol-(isopropyl-d7) hemi-(+)-tartrate salt-methoxyethyl)-phenoxy]-propan-2-ol (+)-hemitartrate salt; (±)-Metoprolol-(isopropyl-d7) hemi-(+)-tartrate salt-methoxyethyl)-phenoxy]-propan-2-ol (+)-hemitartrate salt; (±)-Metoprolol-(isopropyl-d7) hemi-(+)-tartrate salt |
Property | Value |
---|---|
identity (NMR) | complying |
assay (HPLC) | Min. 98 % |
measurement uncertainty | effective % |
assay D | Min. 98 % |
melting range | 110 - 112 °C |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | No data available |
Flashpoint | No data available |
Form | Powder |
Grade | Analytical Standard |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 110-111 °C |
Partition Coefficient | No data available |
Solubility | No data available |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | 2-8 °C |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout