Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C8H8N6O6 |
MDL Number | Molar Mass 284.19 g/mol | Synonyms 5,5′-Nitrilodibarbituric acid monoammonium salt; Ammonium purpurate |
Property | Value |
---|---|
suitability for complexometr. | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Dark Brown |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | Indicators |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | 1 g/l (20 °C) |
Upper Explosion Limit | No data available |
Viscosity | No data available |
pH-Value | 5 at 1 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout