Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | UNSPSC Code 12161700 | CAS Numbers (All) | Linear Formula C7H13NO3 | MDL Number |
Property | Value |
---|---|
Appearance of the substance | complying |
Identity (NMR) | complying |
Assay (HPLC) | min. 98.0 % |
Density (D 20/4) | 1.073 - 1.077 |
Refractive index (n 20/D) | 1.415 - 1.417 |
Water (Karl Fischer) | 45 - 55 % |
Hydroquinone | 0.005 - 0.015 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | light red |
Density | 1.075 g/cm3 (20 °C) |
Flashpoint | No data available |
Form | Liquid |
Grade | HPLC Buffer Salt |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 98 |
Purity Details | >=98.0% |
Solubility in Water | No data available |
Storage Temperature | Room Temperature |
Upper Explosion Limit | No data available |
Vapor Density | 1.075 g/cm3 (20 °C) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout