Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)4CH3 | Molar Mass 86.18 g/mol |
RTECS Number MN9275000 | Synonyms Hexane |
Property | Value |
---|---|
assay (GC) | Min. 97 % |
non-volatile matter | Max. 0.0003 % |
water (Karl Fischer) | Max. 0.01 % |
acidity | Max. 0.0001 meq/g |
alkalinity | Max. 0.0002 meq/g |
transmittance at 200 nm | Min. 30 % |
transmittance at 225 nm | Min. 90 % |
transmittance from 250 nm | Min. 99 % |
Phthalates as dibutylphthalate | Max. 0.1 mg/l |
Property | Value |
---|---|
Boiling Point/Range | 66 - 69 °C(1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.660-0.668 g/cm3 (20 °C) |
Flashpoint | 7.4 %(V) |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | 4.11 |
Solubility in Water | Insoluble |
Upper Explosion Limit | 7.4 %(V) |
Vapor Pressure | 540 hPa (50 °C) |
Viscosity | 0.31 mPa.s (20 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1208 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout