Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula HCON(CH3)2 | MDL Number |
Molar Mass 73.10 g/mol | Synonyms DMF, Dimethyl Formamide |
Property | Value |
---|---|
GC Analysis | 99.9 % min. |
GC Impurities Eluting Before Solvent | 0.5 mg/L max. |
UV Absorbance @ 275 nm | 0.3 AU max. |
UV Absorbance @ 300 nm | 0.05 AU max. |
UV Absorbance @ 350 nm | 0.005 AU max. |
UV Absorbance @ 400 nm | 0.005 AU max. |
UV Cutoff | 268 nm max. |
Water by Karl Fischer Titration | 0.03 % max. |
Property | Value |
---|---|
Boiling Point/Range | 153 °C |
Certification | HPLC, GC, Spectrophotometry |
Color | Colorless |
Density | 0.949 g/cm3 (20 °C) |
Flashpoint | 58 °C |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Carbon tetrachloride, Alkyl aluminums, Inorganic nitrates, Iron, Halogenated compounds, Strong oxidizing agents |
Lower Explosion Limit | 2.2 %(V) |
Melting Point/Range | -60.4 °C |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 15.2 %(V) |
Vapor Density | 2.5 |
Vapor Pressure | 3.6 hPa |
Viscosity | 0.86 mPa.s (20 °C) |
pH-Value | Neutral |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN2265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout