Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
TraceSELECT™ Ultra and TraceSELECT
Brand Fluka | UNSPSC Code 12000000 | CAS Numbers (All) | Linear Formula HNO3 | MDL Number |
Molar Mass 63.01 g/mol |
Property | Value |
---|---|
Assay | 64.5 - 70 % |
Silver (Ag) | max. 0.01 ppb |
Aluminium (Al) | max. 0.05 ppb |
Arsenic (As) | max. 0.1 ppb |
Gold (Au) | max. 0.02 ppb |
Barium (Ba) | max. 0.01 ppb |
Beryllium (Be) | max. 0.01 ppb |
Bismuth (Bi) | max. 0.01 ppb |
Calcium (Ca) | max. 0.1 ppb |
Cadmium (Cd) | max. 0.01 ppb |
Cerium (Ce) | max. 0.01 ppb |
Cobalt (Co) | max. 0.01 ppb |
Chromium (Cr) | max. 0.05 ppb |
Cesium (Cs) | max. 0.01 ppb |
Copper (Cu) | max. 0.02 ppb |
Dysprosium (Dy) | max. 0.01 ppb |
Erbium (Er) | max. 0.01 ppb |
Europium (Eu) | max. 0.01 ppb |
Iron (Fe) | max. 0.1 ppb |
Gallium (Ga) | max. 0.01 ppb |
Gadolinium (Gd) | max. 0.01 ppb |
Germanium (Ge) | max. 0.01 ppb |
Hafnium (Hf) | max. 0.01 ppb |
Mercury (Hg) | max. 0.5 ppb |
Holmium (Ho) | max. 0.01 ppb |
Indium (In) | max. 0.01 ppb |
Potassium (K) | max. 0.1 ppb |
Lanthanum (La) | max. 0.01 ppb |
Lithium (Li) | max. 0.01 ppb |
Lutetium (Lu) | max. 0.01 ppb |
Magnesium (Mg) | max. 0.05 ppb |
Manganese (Mn) | max. 0.01 ppb |
Molybdenum (Mo) | max. 0.01 ppb |
Sodium (Na) | max. 0.1 ppb |
Niobium (nb) | max. 0.01 ppb |
Neodymium (nd) | max. 0.01 ppb |
Nickel (Ni) | max. 0.05 ppb |
Lead (Pb) | max. 0.01 ppb |
Palladium (Pd) | max. 0.05 ppb |
Praseodymium (Pr) | max. 0.01 ppb |
Platinum (Pt) | max. 0.02 ppb |
Rubidium (Rb) | max. 0.01 ppb |
Rhenium (Re) | max. 0.01 ppb |
Rhodium (Rh) | max. 0.01 ppb |
Antimony (Sb) | max. 0.01 ppb |
Scandium (Sc) | max. 0.05 ppb |
Selenium (Se) | max. 0.1 ppb |
Samarium (Sm) | max. 0.01 ppb |
Tin (Sn) | max. 0.02 ppb |
Strontium (Sr) | max. 0.01 ppb |
Terbium (Tb) | max. 0.01 ppb |
Tellurium (Te) | max. 0.01 ppb |
Thorium (Th) | max. 0.01 ppb |
Tantalum (Ta) | max. 0.05 ppb |
Titanium (Ti) | max. 0.01 ppb |
Thallium (Tl) | max. 0.01 ppb |
Uran (U) | max. 0.01 ppb |
Vanadium (V) | max. 0.01 ppb |
Tungsten (W) | max. 0.01 ppb |
Yttrium (Y) | max. 0.01 ppb |
Ytterbium (Yb) | max. 0.01 ppb |
Zinc (Zn) | max. 0.05 ppb |
Zirconium (Zr) | max. 0.01 ppb |
Property | Value |
---|---|
Boiling Point/Range | 122 °C (1.013 hPa) |
Color | Light Yellow |
Corrosivity | Corrosive to metals |
Density | 1.420 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Acids for Trace Analysis |
Incompatible Materials | Bases, Metals, Flammable materials, Organic materials |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -38 °C |
Partition Coefficient | No data available |
Product Line | TraceSELECT™ Ultra |
Purity Percentage | 67 |
Purity Details | 67-69% |
Solubility in Water | Completely miscible |
Storage Temperature | Ambient |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 9 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Acidic |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2031 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout