Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 63.01 g/mol |
RTECS Number QU5775000 | Synonyms Aqua fortis; Azotic acid; Hydrogen nitrate |
Property | Value |
---|---|
particles > 0,5 µm | Max. 250 P/ml |
particles > 5 µm | Max. 2 P/ml |
assay | 69 - 70 % |
residue on ignition (SO4) | Max. 2 ppm |
silver (Ag) | Max. 0.01 ppm |
aluminium (Al) | Max. 0.05 ppm |
arsenic (As) | Max. 0.01 ppm |
gold (Au) | Max. 0.05 ppm |
boron (B) | Max. 0.01 ppm |
barium (Ba) | Max. 0.1 ppm |
beryllium (Be) | Max. 0.02 ppm |
bismuth (Bi) | Max. 0.02 ppm |
calcium (Ca) | Max. 0.1 ppm |
cadmium (Cd) | Max. 0.01 ppm |
cobalt (Co) | Max. 0.01 ppm |
chromium (Cr) | Max. 0.01 ppm |
copper (Cu) | Max. 0.01 ppm |
iron (Fe) | Max. 0.05 ppm |
gallium (Ga) | Max. 0.02 ppm |
indium (In) | Max. 0.02 ppm |
potassium (K) | Max. 0.05 ppm |
lithium (Li) | Max. 0.01 ppm |
magnesium (Mg) | Max. 0.05 ppm |
manganese (Mn) | Max. 0.01 ppm |
molybdenum (Mo) | Max. 0.05 ppm |
sodium (Na) | Max. 0.1 ppm |
nickel (Ni) | Max. 0.01 ppm |
lead (Pb) | Max. 0.02 ppm |
platinum (Pt) | Max. 0.02 ppm |
antimony (Sb) | Max. 0.01 ppm |
tin (Sn) | Max. 0.02 ppm |
strontium (Sr) | Max. 0.02 ppm |
titanium (Ti) | Max. 0.02 ppm |
thallium (Tl) | Max. 0.02 ppm |
vanadium (V) | Max. 0.02 ppm |
zinc (Zn) | Max. 0.05 ppm |
zirconium (Zr) | Max. 0.02 ppm |
heavy metals (as Pb) | Max. 0.1 ppm |
chloride (Cl) | Max. 0.1 ppm |
phosphate (PO4) | Max. 0.1 ppm |
sulfate (SO4) | Max. 0.5 ppm |
aPHA | Max. 10 |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 122 °C(1,013 hPa) |
Color | Light Yellow |
Corrosivity | Corrosive to metals |
Density | 1.420 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Semiconductor Grade VLSI |
Incompatible Materials | Organic materials.Flammable materials.Metals.Bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -38 °C |
Partition Coefficient | No data available |
Purity Percentage | 69.00 |
Purity Details | 69.00-71.00% |
Solubility in Water | completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Density | 1.420 g/cm3 (20 °C) |
Vapor Pressure | 9 hPa (20 °C) |
Viscosity | No data available |
pH-Value | acidic |
Product Line | Puranal™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2031 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout