65139
Honeywell

Nonafluorobutyl methyl ether

SKU
65139
Puriss., ≥99.0% (total assay of isomers, GC)
Synonym(s)
HFE-7100; Methoxynonafluorobutane; Methoxyperfluorobutane; Nonafluoromethoxybutane
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:
    Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.
    Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) Linear Formula
C5H3F9O
Synonyms
HFE-7100; Methoxynonafluorobutane; Methoxyperfluorobutane; Nonafluoromethoxybutane

Documents

Specifications

PropertyValue
Identity (19F-NMR)complying
Assay (GC)Min. 99.0 %
Refractive Indexn20/D 1.301

Properties

PropertyValue
Boiling Point/Range61 °C (1.013 bar)
ColorColorless
Density1.500 g/cm3
FlashpointNo data available
FormLiquid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids, Strong bases
Lower Explosion LimitNone
Melting Point/Range-135 °C
Partition Coefficient3.9 (30 °C)
Purity Percentage99.00
Purity Details≥99.00%
Solubility in Water<12 mg/l
Upper Explosion LimitNone
Vapor Density8.6
Vapor Pressure269 hPa (25 °C)
Viscosity0.6 mPa.s (23 °C)
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product