Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C32H32N2O12 |
MDL Number | Molar Mass 636.6 g/mol | Synonyms o-Cresolphthalein-3′,3′′-bis-methyleneiminodiacetic acid; o-Cresolphthalexon; Metal phthalein; Phthalein purple; Xylenylphthalein- |
Property | Value |
---|---|
ignition Residue | ~1% |
appearance of the substance | complying |
identity (LC-MS) | complying |
indicator solution | complying |
water (Karl Fischer) | Max. 10 % |
residue on ignition | Max. 2 % |
suitability for Complexometry | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Light Brown |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Indicators |
Incompatible Materials | no data available |
Lower Explosion Limit | No data available |
Melting Point/Range | 181-185 °C (Decomposition) |
Partition Coefficient | No data available |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout