R1324
Fluka

Ochratoxin A-d5 solution

SKU
R1324
10 µg/mL in acetonitrile, analytical standard, reference material
Synonym(s)
Ochratoxin A-(phenyl-d5) solution
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Synonyms
Ochratoxin A-(phenyl-d5) solution

Documents

Specifications

PropertyValue
concentration9.0 - 11.0 µg/ml
measuring tolerance ±Max. 0.8 µg/ml
purityMin. 95 %
isotopic purityMin. 91 %
measuring tolerance P ±Max. 0.50 %

Properties

PropertyValue
Boiling Point/Range82 °C
ColorColorless
Density0.78 g/cm3 (20 °C)
Flashpoint6 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsVapours may form explosive mixtures with air, Bases, Oxidizing agents, Reducing agents, Acids
Lower Explosion Limit3 %(V)
Melting Point/Range-45 °C
Partition CoefficientNo data available
Solubility in WaterSoluble
Upper Explosion Limit16 %(V)
Vapor Pressure97 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product