R1733
Fluka

Omethoate

SKU
R1733
Analytical standard, reference material
Synonym(s)
2-dimethoxyphosphinoylthio-N-methylacetamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
213.2 g/mol
Synonyms
2-dimethoxyphosphinoylthio-N-methylacetamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 93.0 %
measurement uncertaintyeffective %

Properties

PropertyValue
Boiling Point/Range135 °C
ColorColorless
Density1.320 g/cm3 (20 °C)
FlashpointNo data available
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsBases
Lower Explosion LimitNo data available
Melting Point/Range-28 °C
Partition Coefficient0.74 (20 °C)
Solubility in WaterSoluble
Upper Explosion LimitNo data available
Vapor Pressure3.3 MPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2810
Add more compare product