Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Molar Mass 126.07 g/mol | Synonyms Ethanedioic acid |
Property | Value |
---|---|
Assay (manganometric) | Min. 99.5 % |
Loss on drying (vacuum) | 28 - 30 % |
Water insoluble matter | Max. 0.005 % |
Sulfated ash | Max. 0.01 % |
Calcium (Ca) | Max. 0.0005 % |
Cadmium (Cd) | Max. 0.0005 % |
Cobalt (Co) | Max. 0.0005 % |
Copper (Cu) | Max. 0.0005 % |
Iron (Fe) | Max. 2 ppm |
Potassium (K) | Max. 100 ppm |
Sodium (Na) | Max. 100 ppm |
Nickel (Ni) | Max. 0.0005 % |
Lead (Pb) | Max. 0.0005 % |
Zinc (Zn) | Max. 0.0005 % |
Heavy metals (as Pb) | Max. 5 ppm |
Chloride (Cl) | Max. 0.0005 % |
Total N | Max. 0.001 % |
Sulfate (SO4) | Max. 0.002 % |
Reaction against H2SO4 | complying |
IR spectrum | complying |
Property | Value |
---|---|
Autoignition Temperature | >400 °C (1.013 hPa) |
Boiling Point/Range | No data available |
Certification | ACS Reagent, ISO, Ph. Eur. |
Color | White |
Density | 1.65 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Incompatible with oxidizing agents. |
Lower Explosion Limit | No data available |
Melting Point/Range | 98-100 °C (Elimination of water of crystallisation) |
Partition Coefficient | < 2-1.7 (23 °C) |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | >100 g/l (25 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.0312 Pa (25 °C) |
Viscosity | No data available |
pH-Value | 1.5 at 10 g/l |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout