664
Burdick & Jackson

0.05M Iodine in 90/10 Pyridine/Water (v/v)

SKU
664
BioSyn™, Oxidation Reagent, for DNA/RNA synthesis
Only %1 left
Burdick & Jackson® BioSyn® reagents & solvents for DNA/RNA synthesis
  • Honeywell Burdick & Jackson® BioSyn® Solvents and Reagents are specifically processed and purified to exacting specifications, ensuring outstanding synthesis efficiency
  • Ideal for oligonucleotide synthesis regardless of the application
  • All solvents and reagents are filtered (0.2-micron for oxidation reagents and 0.1-micron for all other reagents) to minimize particulate contamination
 

 
Brand
Burdick & Jackson
CAS Numbers (All)

Documents

Specifications

PropertyValue
No Records

Properties

PropertyValue
Boiling Point/Range115.25 °C (1.013 hPa. The physical data is that of the main component)
CertificationFor DNA/RNA Synthesis
ColorColorless to Yellowish
Density0.983 g/cm3 (20 °C. The physical data is that of the main component)
Flashpoint12.4 %(V) (The physical data is that of the main component)
FormLiquid
GradeDNA/RNA synthesis
Incompatible MaterialsMay attack many plastics, rubbers and coatings, Fluorine, Chloroformates, Acid chlorides, Strong acids, Strong oxidizing agents
Lower Explosion Limit1.8 %(V) (The physical data is that of the main component)
Melting Point/Range-42.2 °C (The physical data is that of the main component)
Partition CoefficientNo data available
Solubility in WaterCompletely soluble
Upper Explosion Limit12.4 %(V) (The physical data is that of the main component)
Vapor Density2.7
Vapor Pressure21.3 hPa (20 °C The physical data is that of the main component)
ViscosityNo data available
pH-ValueNot applicable
Product LineBioSyn™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN1993
Add more compare product