Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula C21H27NO3 | Molar Mass 341.44 g/mol |
Synonyms Paraffin Wax 60 C - Cerasin-2 Kg |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Color | Colorless |
Flashpoint | 113 °C |
Form | Solid |
Grade | ACS Grade |
Melting Point/Range | 43 - 95 °C |
Product Line | Laboratory Reagent |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
No Records |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout