Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)3CH3 |
MDL Number | Molar Mass 72.15 g/mol | RTECS Number RZ9450000 | Synonyms N-pentane, pentan, skellysolve a, pentanen, pentani, Amyl hydride, Tetrafume, Tetrakil, Tetraspot |
Property | Value |
---|---|
assay (GC) | Min. 95.0 % |
water (Karl Fischer) | Max. 0.02 % |
non-volatile matter | Max. 0.002 % |
autoignition Temperature | 500 °F |
refractive Index | n |
vapor Density | 2.48 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 36-37 °C |
Color | Colorless |
Concentration | >=95.00% |
Density | 0.631 g/cm3 (15 °C) |
Flashpoint | <-35 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -131 °C |
Partition Coefficient | No data available |
Purity Percentage | 95.00 |
Purity Details | >=95.00% |
Solubility in Water | Insoluble |
Upper Explosion Limit | 8 %(V) |
Vapor Pressure | 1.599 hPa (50 °C) |
Viscosity | 0.25 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | Laboratory Reagent |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout