Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)3CH3 |
MDL Number | Molar Mass 72.15 g/mol |
Property | Value |
---|---|
assay (GC) | Min. 99 % |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.005 % |
free acid (as CH3COOH) | Max. 0.0005 % |
transmittance at 200 nm | Min. 20 % |
transmittance at 210 nm | Min. 60 % |
transmittance at 220 nm | Min. 85 % |
transmittance at 230 nm | Min. 95 % |
transmittance from 250 nm | Min. 99 % |
fluorescence (chinin) at 254 nm | Max. 1 ppb |
fluorescence (chinin) at 365 nm | Max. 1 ppb |
for AMD technic | complying |
Property | Value |
---|---|
Boiling Point/Range | 36-37 °C |
Color | Colorless |
Density | 0.631 g/cm3 (15 °C) |
Flashpoint | <-35 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -131 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Insoluble |
Upper Explosion Limit | 8 %(V) |
Vapor Pressure | 684 hPa (25 °C) |
Viscosity | 0.25 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ AMD |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout