Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 72.17 g/mol |
Synonyms n-pentane; pentan; skellysolve a; pentanen; pentani; amyl hydride; tetrafume; tetrakil; tetraspot; pentan |
Property | Value |
---|---|
electron Capture GC (as lindane) | 2 ppt max. |
flame Ionization GC (as nonane) | 1 ppb max. |
gC Analysis (n-Pentane) | 98 % min. |
gC Analysis (total C5 isomers) | 99.9 % min. |
refractive Index (20ºC) | 1.3573 - 1.3579 |
residue | 1 mg/L max. |
water by Karl Fischer Titration | 0.01 % max. |
vaporPressure(Torr)at20°C | 420 |
Property | Value |
---|---|
Boiling Point/Range | 7.8 %(V) |
Certification | Capillary GC, GC-FID, GC-MS |
Color | Colorless |
Density | 0.626 g/cm3 (20 °C) |
Flashpoint | -49 °C |
Form | Liquid |
Grade | GC Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids, Amines, Strong bases, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -129.7 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | 0.4 g/l (20 °C) |
Upper Explosion Limit | 7.8 %(V) |
Vapor Density | 2.5 |
Vapor Pressure | 559.95 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | B&J GC²™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout