Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
| Brand Riedel-de Haën | UNSPSC Code 12191502 | CAS Numbers (All) | MDL Number |
| Property | Value |
|---|---|
| Identity(IR) | complying |
| Refractiveindex(n20/D) | 1.358-1.368 |
| Non-volatilematter | Max.0.001% |
| Boilingrange | 35-60°C |
| Explosion Limit | 8 % |
| Acidity | complying |
| APHA | Max.10 |
| Autoignition Temperature | 475 °F |
| Vapor Pressure | 7.99 psi ( 20 °C) |
| Property | Value |
|---|---|
| Boiling Point/Range | 40-60 °C (1.013 hPa) |
| Color | Colorless |
| Density | 0.65 g/cm3 (20 °C) |
| Flashpoint | -30 °C |
| Form | Liquid |
| Grade | ACS General Use Solvents |
| Incompatible Materials | Oxidizing agents |
| Lower Explosion Limit | 1 %(V) |
| Melting Point/Range | No data available |
| Partition Coefficient | No data available |
| Solubility | Soluble in most organic solvents |
| Solubility in Water | Practically insoluble |
| Upper Explosion Limit | 7 %(V) |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | Not applicable |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN3295 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

