Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | MDL Number | Synonyms Petroleum benzin |
Property | Value |
---|---|
appearance | complying |
boiling range 40-60 °C | Min. 75 % |
density (D 20/20) | 0.642 - 0.656 |
refractive index (n 20/D) | 1.362 - 1.368 |
residue from evaporation | Max. 0.01 g/l |
water (Karl Fischer) | Max. 0.01 % |
acidity or alkalinity | complying |
benzene (GC) | Max. 0.001 % |
n-Hexane (GC) | Max. 2 % |
reaction against H2SO4 | complying |
S-compounds, reducing matters | complying |
S-compounds (as S) | Max. 0.005 % |
non-volatile substances | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 40-60 °C (1.013 hPa) |
Color | Colorless |
Density | 0.65 g/cm3 (20 °C) |
Flashpoint | -30 °C |
Form | Liquid |
Grade | Pharmacopeia General Use Solvents |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1 %(V) |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 75.00 |
Purity Details | >=75.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | 7 %(V) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN3295 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout